Destaco Logo

ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING

Default Image

LWT-10E-1000 - Al Tube, 1 inch Dia X 1000mm Long

Visit Product Series:

Lightweight Tooling-Tubing

Unit View

Dimensions / Applications

  • Length (in)39.37
  • Weight (lb)0.41

Technical Details

  • Diameter (in)1
  • Linear Deflection0.118
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeLWT Tubing
  • Spindle Included?No