
ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING

Unit View
Dimensions / Applications
- Weight (lb)0.99
Technical Details
- Diameter (in)0.79
- Linear Deflection0.118
- Supplied?No
- Tube Size20 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeLWT Tubing
- Spindle Included?No
