Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Tubing
LWT-40-2000-B - 40mm Blue AL Tube /3mm Wall; 2000mm Long
LWT-40-2000-B - 40mm Blue AL Tube /3mm Wall; 2000mm Long
Email product details
Visit Product Series:
Lightweight Tooling-Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
78.74
Technical Details
Diameter (in)
1.57
Supplied?
No
Product Information
Brand
DESTACO
Product Type
LWT Tubing
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Tubing
LWT-40-550-B - 40mm Blue Al Tube /3mm Wall;550mm Long
Add to quote
Explore
Tubing
LWT-40-300-B - 40mm Blue Al Tube /3mm Wall;300mm Long
Add to quote
Explore