Destaco Logo

CAMCO Precision Conveyors for Specialty Automation

MODULAR, TABLE TOP PRECISION LINK CONVEYORS

Enables designers and end users to design a built-to-order conveyor to a custom length using 18-inch modules. Tapped holes along the length of the conveyor receive custom or standard tooling plates and an open backbone allows electrical, pneumatic and mechanical components to pass through the conveyor. Central and offset jackshafts can be added easily.

Features

  • Designed to meet the most demanding requirements for positioning accuracy and station-to-station index times.

Markets

Product
Conveyor Width (in)
Link Length (in)
Number Of Teeth On Drive Sprocket (Teeth)
Product Type
13.09312Modular Table Top - Modular Table Top Conveyor
13.264.58Modular Table Top - Modular Table Top Conveyor
13.8866Modular Table Top - Modular Table Top Conveyor