
MANUAL SWING CLAMPS FOR INDUSTRIAL, AEROSPACE & AUTOMOTIVE – 6000-SW SERIES

Unit View
Dimensions / Applications
- Weight (lb)0.95
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)1.49
- Height Under Clamp Arm (in)1.49
- Maximum Holding Capacity (lbf)400.0
- Plunger Travel (in)1.5
- Stroke during rotation (in)0.53
Product Information
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeManual Swing Clamp
- Spindle Included?No
Related Products
6004 Series
6002-SWR - Manual Swing Clamp-RH
6004 Series
6004-SWL - Manual Swing Clamp-LH