
RIGHT ANGLE, ROTARY INDEX DRIVES WITH UNIVERSAL MOUNTING – RA SERIES

Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)3.0
- Height To Mounting Surface (in)15.57
- Internal Inertia (lb-in²)172.0
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)26.779
- Maximum Torque (in-lb)8433.0
- Mounting Surface Diameter (in)4.56
- Output Overturning Moment Capacity (in-lb)2959.0
- Output Radial Capacity (lb)2842.0
- Output Shaft Diameter (in)2.0
- Output Thrust/Axial Capacity (lb)5239.0
Product Information
- Base Model662RA8H40-270
- BrandCamco
- Product TypeRight Angle Index Drive
- Spindle Included?No