
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES











Unit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Arm Offset120
- Clamp Arm Length (in)7.68
- ConfigurationLateral clamping arm
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
- Used With Model/Series82M-3 (63mm Cylinder)|52H-3E (63mm Cylinder)|TCC-2E (63mm Cylinder)
Related Products
NAAMS Power Clamp Arms
B8JG-1044-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1039-1 - ARM # (W/2PCS M10X16-912)
NAAMS Power Clamp Arms
B8JG-1048-1 - 8JG-1048-1 (W2 M10X16-912)
NAAMS Power Clamp Arms
B8JG-1046-1 - 8JG-1046-1 (W2 M10X16-912)
NAAMS Power Clamp Arms
B8JG-1015-1 - 25MM/82G63ARM W/SETSCREWS
NAAMS Power Clamp Arms
B8JG-1144-1 - 8JG-1144-1 Arm, w/Fasteners
NAAMS Power Clamp Arms
B8JG-1034-1 - 8JG-1034-1 (W,2Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1027-1 - 8JG-1027-1W/SCREWS
NAAMS Power Clamp Arms
B8JG-1291-1 - SPECIAL 82G50 ARMw/Fasteners
NAAMS Power Clamp Arms
B8JG-1125-1 - 82G80/ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1044-1 - Clamping Arm
NAAMS Power Clamp Arms
B8JG-1039-1 - ARM # (W/2PCS M10X16-912)