
PNEUMATIC HOOK PIN CLAMPS – 82P30/35 SERIES

Visit Product Series:
Pneumatic Hook Pin Clamp-82P30-35-3/82P35-3Unit View
Dimensions / Applications
- Weight (lb)6.61
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessories8EA-012-2|8EA-030-1|8EL-009-1|8EL-007-1|8EL-002-1|8EL-003-1
- BrandDESTACO
- Product TypePneumatic Centering Pin Clamp
- Spindle Included?No
Related Products
82P30-3/82P35-3 Series
82P30-320B818 - Locating clamp
82P30-3/82P35-3 Series
82P30-320B800 - Locating Clamp