
ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

Visit Product Series:
Pneumatic Power Clamps-AccessoriesUnit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeSensor
- BrandDESTACO
- Product TypeSensor
- Series Used On86P40, 86P60|56H40-2
- Spindle Included?No
- Used With Model/Series86P40|86P60|56H40-2
Related Products
Pneumatic Power Clamps Accessories
86P0-200D8008 - Inductive Sensing System with 90° M12x1 Swivel Connector for F, 8
Pneumatic Power Clamps Accessories
86P0-200D8006 - Inductive Sensing System with 90° M12x1 Swivel Connector for C, 6
Pneumatic Power Clamps Accessories
86D40-100D8 - Sensor - with 90° M12x1 Swivel Connector
Pneumatic Power Clamps Accessories
8EA-024-2 - includes Sensing System with M12x1 Connector