
MODULAR, TABLE TOP PRECISION LINK CONVEYORS

Visit Product Series:
Precision-Link Conveyors-Modular-Table-TopUnit View
Dimensions / Applications
Technical Details
- Conveyor Width (in)13.88
- Link Length (in)6
- Imperial or Metric ProductImperial
- Supplied?No
Product Information
- BrandCamco
- Conveyor FinishIndustrial
- Product TypeModular Table Top - Modular Table Top Conveyor
- Spindle Included?No
Related Products
323/331/341 Series
323 - Pull Action Latch Clamp
301/311 Series
311 - Vertical Handclamp * Non Stock Item *
325 Series
325 - Squeeze Action Plier Clamp