Destaco Logo

PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 301 & 311 SERIES

311-SS - Stainless Steel 311

Unit View

Dimensions / Applications

  • Length (in)9.49
  • Weight (lb)1.17

Technical Details

  • Drawing Movement without Thumb Control (in)3.38
  • Maximum Holding Capacity (lbf)1200
  • Supplied?No

Product Information

  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Latch PlateNone
Related Products