Destaco Logo

PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 323, 331 & 341 SERIES

Default Image

331-RSS-M-100 - 331-RSS with 100mm Longer Hook

Unit View

Dimensions / Applications

  • Length (in)10.01
  • Weight (lb)0.55
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)1.75
  • Max Hook Adjustment (in)0.59
  • Maximum Holding Capacity (lbf)700.0
  • Supplied?No

Product Information

  • Accessories331915-M-100
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Latch Plate331905
  • Latch Plate Supplied?Yes
  • Product TypePull-Action Latch Clamp
  • Spindle Included?No
  • Standard MaterialStainless Steel