
U-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 324, 334, 344 AND 374 SERIES

Visit Product Series:
Pull Action Latch Clamps-324-334-344-374Unit View
Dimensions / Applications
- Length (in)6.09
- Weight (lb)0.6
Technical Details
- Drawing Movement without Thumb Control (in)2.04
- Max Hook Adjustment (in)0.86
- Maximum Holding Capacity (lbf)1000
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Vertical)
- Latch Plate334101
- Latch Plate Supplied?Yes
- Product TypeVertical Pull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
- Toggle Lock PlusYes
Related Products
324/334/344/374 Series
334-RSS-M-25 - 334 With Toggel Lock Plus 25mm Longer Hook
324/334/344/374 Series
334-RSS - 334-SS With Toggle Lock Plus
324/334/344/374 Series
344-RSS-M-25 - 344-RSS With 25mm Longer Hook
324/334/344/374 Series
334-R-M-100 - 334-R With 100mm Longer Hook
324/334/344/374 Series
324-RSS-M-50 - 324-R with 50mm Longer Hook
324/334/344/374 Series
344-RSS-M-100 - 344-RSS With 100mm Longer Hook
324/334/344/374 Series
334-R-M-25 - 334-R With 25mm Longer Hook
324/334/344/374 Series
334-RSS-M-100 - 334-SS With Toggle Lock Plus 100mm Longer Hook
324/334/344/374 Series
334-M-100 - 334 WITH 100mm LONGER HOOK
324/334/344/374 Series
334-SS-M-25 - 334-SS With 25mm LongerHook
324/334/344/374 Series
334-RSS-M-25 - 334 With Toggel Lock Plus 25mm Longer Hook
324/334/344/374 Series
334-RSS - 334-SS With Toggle Lock Plus