Destaco Logo

U-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 324, 334, 344 AND 374 SERIES

Default Image

344-SS-M-100 - 344-SS With 100mm Longer Hook

Unit View

Dimensions / Applications

  • Length (in)9.71
  • Weight (lb)1.5
  • Width (in)2.12 in

Technical Details

  • Drawing Movement without Thumb Control (in)2.46
  • Max Hook Adjustment (in)1.26
  • Maximum Holding Capacity (lbf)2000
  • Supplied?No

Product Information

  • Accessories344915-M-100|344901|344-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Vertical)
  • Latch Plate344901
  • Latch Plate Supplied?Yes
  • Product TypeVertical Pull-Action Latch Clamp
  • Spindle Included?No
  • Standard MaterialStainless Steel
Related Products