Destaco Logo

U-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 324, 334, 344 AND 374 SERIES

Default Image

374-M-100 - 374 With 100mm Longer Hook

Unit View

Dimensions / Applications

  • Length (in)6.60
  • Weight (lb)2.09

Technical Details

  • Drawing Movement without Thumb Control (in)1.67
  • Max Hook Adjustment (in)2.03
  • Maximum Holding Capacity (lbf)4000
  • Supplied?No

Product Information

  • Accessories375-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Vertical)
  • Latch PlateNone
  • Latch Plate Supplied?No
  • Product TypeVertical Pull-Action Latch Clamp
  • Spindle Included?No
  • Standard MaterialSteel
Related Products