
J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES

Unit View
Dimensions / Applications
- Length (in)11.77
- Weight (lb)0.62
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement with Thumb Control2.75
- Drawing Movement without Thumb Control (in)4
- Max Hook Adjustment (in)0.43
- Maximum Holding Capacity (lbf)375
- Supplied?No
Product Information
- Accessories351215-M-50
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
330/351/371/381 Series
351-M-100 - 351 With 100mm Longer Hook
330/351/371/381 Series
351-M-25 - Pull Action Latchclamp With Longer Hook
330/351/371/381 Series
351-B-M-50 - 351-B With 50Mm Longer Hook
330/351/371/381 Series
351-R-M-100 - 351-R With 100mm Long Hook