
J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES

Visit Product Series:
Pull Action Latch Clamps-330-351-371-381Unit View
Dimensions / Applications
- Length (in)9.45
- Weight (lb)0.79
Technical Details
- Drawing Movement with Thumb Control2.75
- Drawing Movement without Thumb Control (in)4
- Max Hook Adjustment (in)0.43
- Maximum Holding Capacity (lbf)375
- Supplied?No
Product Information
- Accessories351915-M-50
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
- Toggle Lock PlusYes
Related Products
330/351/371/381 Series
351-SS-M-25 - 351-SS With 25mm Longer Hook
330/351/371/381 Series
351-R-M-25 - 351-R With 25 mm Long Hook
330/351/371/381 Series
351-B-M-100 - 351-B With 25 Mm Long Hook
330/351/371/381 Series
351-B-M-25 - 351-B With 25 Mm Long Hook
330/351/371/381 Series
351-SS-M-50 - 351-Ss With 50mm Longer Hook
330/351/371/381 Series
Ss 351-Rss Wth Release Lever
330/351/371/381 Series
351-R-M-50 - 351-R With 50 mm Long Hook
330/351/371/381 Series
351-BSS-M-25 - 351-Bss With 25mm Longer Hook
330/351/371/381 Series
351 - Pull Action Latch Clamp
330/351/371/381 Series
351-B-M-50 - 351-B With 50Mm Longer Hook
330/351/371/381 Series
351-SS-M-25 - 351-SS With 25mm Longer Hook
330/351/371/381 Series
351-R-M-25 - 351-R With 25 mm Long Hook