
J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES

Unit View
Dimensions / Applications
- Length (in)14.71
- Weight (lb)1.87
Technical Details
- Drawing Movement with Thumb Control4.18
- Drawing Movement without Thumb Control (in)5.38
- Max Hook Adjustment (in)0.81
- Maximum Holding Capacity (lbf)750
- Supplied?No
Product Information
- Accessories371215-M-50
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
330/351/371/381 Series
371-SS-M-50 - 371-SS With 50mm Longer Hook
330/351/371/381 Series
371-SS-M-100 - 371-SS With A 100 mm Long Hook
330/351/371/381 Series
381-M-25 - 381 With 25mm Longer Hook
330/351/371/381 Series
371-M-100 - 371 With 100mm Longer Hook