Destaco Logo

J-HOOK, ONE HANDED PULL ACTION LATCH CLAMPS - 330, 351, 371 AND 381 SERIES

Default Image

371-R-M-100 - 371-R With A 100 mm Long Hook

Unit View

Dimensions / Applications

  • Length (in)16.68
  • Weight (lb)1.87

Technical Details

  • Drawing Movement with Thumb Control4.18
  • Drawing Movement without Thumb Control (in)5.38
  • Max Hook Adjustment (in)0.81
  • Maximum Holding Capacity (lbf)750
  • Supplied?No

Product Information

  • Accessories371215-M-100
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeJ-Hook
  • Product TypePull-Action Latch Clamp
  • Spindle Included?No
  • Standard MaterialSteel
  • Toggle Lock PlusYes
Related Products