Destaco Logo

VACUUM PRODUCTS FOR END EFFECTORS

VACUUM GENERATORS & PORT ONLY ADAPTERS

ARV® - the original, patented Auto-Release Venturi offers users the fastest vacuum and blow-off in the industry with single line operation, integrated blow-off and built-in exhaust silencer. Mounting options include right or left hand apple core mounting or no apple core mount for use with DESTACO's spring cup mounts. The ARV® Series is also available in a block style for remote mounting and each mount can be ordered with Imperial or Metric ports. DESTACO has improved upon the already extremely successful ARV by adding a quick-release button to easily fine tune vacuum cup position during setup.

Features

  • Fast vacuum and blow-off actuation
  • Lightweight aluminum construction increases automation speed
  • Faster productions speeds
  • 60% less air consumption (ARV)
  • 150 plus cycles per minute (ARV)
  • Low air consumption with single air-line (ARV)
  • Quiet operation with built-in silencer
  • Available with vacuum sensor port
  • Industry standard mounting.
  • Simple and quick to add or replace

Markets

Applications

Product
Product Type
Cup Thread
Mounting
Venturi - Auto Release3/8 NPTNo Apple Core
Venturi - Auto ReleaseG3/8 BSPP0.75 Apple Core, Left Hand
Venturi - Auto ReleaseG3/8 BSPP0.75 Apple Core, Left Hand
Venturi - Low Profile1/8 NPT.75 in. Apple Core
Venturi - Auto Release3/8 NPT0.75 Apple Core, Left Hand
Venturi - Auto Release3/8 NPT0.75 Apple Core, Right Hand
Venturi - Auto Release3/8 NPT1.12 in. Ball, Right Hand
Micro Port Only AdapterFG18.50 in. Apple Core
Venturi - Auto ReleaseG3/8 BSPPNo Apple Core
Venturi - Auto Release3/8 NPT
Venturi - Auto ReleaseG3/8 BSPP1.12 in. Ball, Right Hand
Venturi 750 Series
Venturi - Auto ReleaseG3/8 BSPP0.75 Apple Core, Right Hand
Venturi - Low Profile1/8 NPT.75 in. Apple Core
Venturi - Auto Release3/8 NPTNo Apple Core
Venturi - Auto Release3/8 NPTBlock
Venturi - Auto ReleaseG3/8 BSPP32 mm Ball, Left Hand
Venturi - Low Profile1/8 NPT.75 in. Apple Core
Venturi - Auto ReleaseG3/8 BSPPBlock
Venturi - Auto Release
Venturi
Micro Port Only AdapterFM5.50 in. Apple Core
Venturi - Auto Release3/8 NPT0.75 Apple Core, Right Hand
Venturi - Auto ReleaseG3/8 BSPP1.12 in. Ball, Left Hand
Venturi - MicroTool.50 in. Apple Core
Venturi - Auto Release3/8 NPT32 mm Ball, Left Hand
Venturi - MicroToolF18.50 in. Apple Core
Venturi 312 Series W/BlowoFF
Micro Tooling Venturi
Venturi - Auto Release3/8 NPT32 mm Ball, Right Hand
Venturi - Low Profile1/8 NPTNo Apple Core
Venturi - Auto ReleaseG3/8 BSPP0.75 Apple Core, Right Hand
Venturi - Low Profile1/8 NPT19 mm Apple Core
Venturi 750 Series W/Bo Left
Venturi - Auto Release3/8 NPT32 mm Ball, Left Hand
Venturi - Auto ReleaseG3/8 BSPP32 mm Ball, Left Hand
Venturi 312 Series
Venturi - Low Profile1/8 NPTNo Apple Core
Micro Port Only AdapterFM5.50 in. Apple Core
Micro Port Only AdapterF18.50 in. Apple Core
Venturi - Low Profile1/8 NPTNo Apple Core
Venturi - Auto Release3/8 NPT1.12 in. Ball, Right Hand
Venturi - Auto Release3/8 NPT0.75 Apple Core, Left Hand
Venturi 312 Series W/Silencer
Venturi - Auto ReleaseG3/8 BSPPNo Apple Core
Venturi - Auto Release3/8 NPT32 mm Ball, Right Hand
Venturi - Auto ReleaseG3/8 BSPP32 mm Ball, Right Hand
Venturi - Low Profile1/8 NPT.75 in. Apple Core
Venturi - Auto Release3/8 NPT1.12 in. Ball, Left Hand
Venturi - Auto ReleaseG3/8 BSPP1.12 in. Ball, Right Hand
Venturi
Vacuum Switch
Venturi 312 Series W/Silencer
Venturi Assembly 19 Style
Micro Port Only AdapterFG18.50 in. Apple Core
Venturi - Low Profile1/8 NPT19 mm Apple Core
Venturi - Auto Release Repair Kit
Venturi 750 Series W/Bo
Level Comp
Venturi - Auto ReleaseG3/8 BSPP32 mm Ball, Right Hand
Venturi - Low Profile1/8 NPT19 mm Apple Core
Micro Port Only Adapter
Micro Port Only AdapterF18.50 in. Apple Core