
CROSS TRANSITION BRACKETS AND BLOCKS

Visit Product Series:
Round Tooling-Brackets-BlocksUnit View
Dimensions / Applications
- Weight (lb)0.41
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)60.0
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeMount, Mid Flange
- Spindle Included?No
Related Products
Bracket Blocks
CPI-CLM-20M-1517F-90 - Micro Flange 90 Mount Assembly
Transition Brackets Blocks
CPI-CLM-30B-152F-90 - Microtooling Mid Mount Clamp - 30Bb
Bracket Blocks
CPI-CLM-10-152F-90 - MICRO FLANGE CLAMP
Transition Brackets Blocks
CPI-CLM-30B-150E - 30mm Body Builder Mid-Clamp - 1.50 inch Bolt Pattern