
CROSS TRANSITION BRACKETS AND BLOCKS

Unit View
Dimensions / Applications
- Weight (lb)0.23
- Product ApplicationHANDLING
Technical Details
- Max Static Clamp Load 2 (ft lb)15
- Maximum Static Clamp Load (ft lb)50
- Tube Combinations (in)0.98 / 0.79
- Supplied?No
- Tube Size25 mm / 20 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeCross Clamp
- Spindle Included?No
Related Products
Bracket Blocks
CPI-CLM-20M-12M - Micro Clamp Block 20mm To 12mm
Bracket Blocks
CPI-CLM-25M-12M - Micro Clamp Block 25mm X 12mm
Bracket Blocks
CPI-CLM-25M-25M - Cross Clamp
Bracket Blocks
CPI-CLM-20M-20M - Unión 20/20
Bracket Blocks
CPI-CLM-20M-20M-ST - Steel Micro Clamp - 20mmX20mm
Bracket Blocks
CPI-CLM-10-75 - Micro Clamp Block 1In. To 3/4In. Assin.Y
Bracket Blocks
CPI-CLM-12M-12M - Micro Clamp Block 12mm To 12mm
Bracket Blocks
CPI-CLM-10-50 - Micro Clamp Block 1In. To 1/2In. Assin.Y
Bracket Blocks
CPI-CLM-50-50 - Micro Clamp Block 1/2In. To 1/2In. Assy
Flange Mounts
CPI-CL-2540-T - Cross Clamp
Bracket Blocks
CPI-CLM-20M-12M - Micro Clamp Block 20mm To 12mm
Bracket Blocks
CPI-CLM-25M-12M - Micro Clamp Block 25mm X 12mm