Destaco Logo

CROSS TRANSITION BRACKETS AND BLOCKS

Default Image

Visit Product Series:

Round Tooling-Brackets-Blocks

Unit View

Dimensions / Applications

  • Weight (lb)0.6

Technical Details

  • Maximum Static Clamp Load (ft lb)120.0
  • Tube Combinations (in)0.98 / 0.98
  • Supplied?No
  • Tube Size25 mm / 25 mm

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeBlue Anodized Version Of The Cpi-Sc-25-25 (All Metric)
  • Spindle Included?No
Related Products