Destaco Logo

CROSS TRANSITION BRACKETS AND BLOCKS

Default Image

Visit Product Series:

Round Tooling-Brackets-Blocks

Unit View

Dimensions / Applications

  • Weight (lb)1.31
  • Product ApplicationHANDLING

Technical Details

  • Maximum Static Clamp Load (ft lb)460.0
  • Tube Combinations (in)1.50 / 1.50
  • Supplied?No
  • Tube Size1.50 in / 1.50 mm

Product Information

  • BrandDESTACO
  • FinishBlack
  • MaterialAluminum
  • Product TypeClamp Block
  • Spindle Included?No