
CROSS TRANSITION BRACKETS AND BLOCKS

Visit Product Series:
Round Tooling-Brackets-BlocksUnit View
Dimensions / Applications
- Weight (lb)2.08
- Product ApplicationHANDLING
Technical Details
- Max Static Clamp Load 2 (ft lb)460.0
- Maximum Static Clamp Load (ft lb)600.0
- Tube Combinations (in)1.50 / 2.50
- Supplied?No
- Tube Size1.50 in / 2.50 in
Product Information
- BrandDESTACO
- FinishBlack
- MaterialAluminum
- Product TypeClamp Block
- Spindle Included?No
Related Products
Bracket Blocks
M-15E-15E-M - Cross Clamp 15E X 15E - Metric
Bracket Blocks
M-15E-60B-M - Clamp Block
Bracket Blocks
M-25M-15E-M - Clamp Block