
ALUMINUM, END FLANGE & MID FLANGE MOUNTS

Visit Product Series:
Round Tooling-Flange MountsUnit View
Dimensions / Applications
- Weight (lb)1.55
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)150
- Supplied?No
- Tube Size40 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeFlange Clamp 40 Mm Dia.
- Spindle Included?No
Related Products
Flange Mounts
CPI-KL-60-78F - Flange Clamp 60 mm Dia
602/604/624 Series
604-MM - Straight Line Action Clamp - Metric
Angular Brackets
CPI-DC-25M-40M - Direct Clamp - 25mm to 40mm