Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
URETHANE NEST PAD BLOCKS FOR ROUND TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Nest Pads
CPI-RT-1-12-45 - Ribtop Pad 1In.H X 12In.L Red
CPI-RT-1-12-45 - Ribtop Pad 1In.H X 12In.L Red
Visit Product Series:
Round Tooling-Nest Pads
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
12
Technical Details
Durometer
45 (Red)
Supplied?
No
Product Information
Brand
DESTACO
Material
Neoprene
Product Type
Nest Pad
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Nest Pads
CPI-RT-3-12-45 - Ribtop Pad 3In.H X 12In.L Red
Add to quote
Explore
Nest Pads
CPI-RT-2-8-45 - Ribtop Pad 2In.H X 8In.L Red
Add to quote
Explore