
SENSOR MOUNTS FOR SHEET METAL GRIPPERS & END EFFECTORS

Visit Product Series:
Round Tooling-Sensor MountsUnit View
Dimensions / Applications
- Weight (lb)0.13
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeSwitch Pad Friction Lock 18Mm
- Spindle Included?No
Related Products
Sensor Mounts
CPI-PB-30-I - Switch Pad Friction Lock 30mm
Sensor Mounts
CPI-PB-30M - Switch Pad Screw Lock 30mm
Sensor Mounts
CPI-PB-42M - Switch Pad Screw Lock 42mm
Sensor Mounts
CPI-PB-54M - Switch Pad Screw Lock 54mm
Sensor Mounts
CPI-PB-36M - Switch Pad Screw Lock 36mm
Flange Mounts
CPI-KL-60-78F - Flange Clamp 60 mm Dia
6002, 6004 & 6024 Series
6024-MM - Clamps Straight Line Action - Metric
6002, 6004 & 6024 Series
6002-MM - Clamps Straight Line Action - Metric
Flange Mounts
CPI-KL-40-60F - Flange Clamp 40 mm Dia.
Clamp Accessories
535303-M - Plastic grip
Sensor Mounts
CPI-PB-30-I - Switch Pad Friction Lock 30mm
Sensor Mounts
CPI-PB-30M - Switch Pad Screw Lock 30mm