
SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

Visit Product Series:
Round Tooling-Single-End ExtensionUnit View
Dimensions / Applications
- Length (in)8
- Weight (lb)0.72
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.75
- Apple Core Size19
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSingle End Extensions
- Spindle Included?No
Related Products
Single End Extension
CPI-ES10-075-09 - Single End .075In. Dia Bore 9In. L
Single End Extension
CPI-ES10-075-05 - Single End .075In. Dia Bore 5In. L
Single End Extension
CPI-ES10-075-03 - Single End .075In. Dia Bore 03In. L
Single End Extension
CPI-ES10-075-25 - Single End .075In. Dia Bore 25In. L
Single End Extension
CPI-ES10-075-12 - Single End .075In. Dia Bore 12In. L
Single End Extension
CPI-ES10-075-06 - Single End .075In. Dia Bore 6In. L
Single End Extension
CPI-ES10-075-22 - Single End .075In. Dia Bore 22In. L
Single End Extension
CPI-ES10-075-24 - Single End .075In. Dia Bore 24In. L
Single End Extension
CPI-ES10-100-03 - Single End 1In Dia Bore 3In L
Single End Extension
CPI-ES10-150-09 - Single End 1.5In. Dia Bore 9In. L
Single End Extension
CPI-ES10-075-09 - Single End .075In. Dia Bore 9In. L
Single End Extension
CPI-ES10-075-05 - Single End .075In. Dia Bore 5In. L