
SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

Visit Product Series:
Round Tooling-Single-End ExtensionUnit View
Dimensions / Applications
- Length (in)21
- Weight (lb)1.65
Technical Details
- Maximum Static Clamp Load (ft lb)200
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSingle End Extensions
- Spindle Included?No
Related Products
Single End Extension
CPI-ES10-100-18 - Single End 1In Dia Bore 18In L
Single End Extension
CPI-ES10-100-27 - ES Ø25mm/1.00 inch Rod End Extensions
Single End Extension
CPI-ES10-100-14 - Single End 1In Dia Bore 14In L
Single End Extension
CPI-ES10-100-17 - Single End 1In Dia Bore 17In L