
SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

Visit Product Series:
Round Tooling-Single-End ExtensionUnit View
Dimensions / Applications
- Length (in)23
- Weight (lb)1.78
Technical Details
- Maximum Static Clamp Load (ft lb)200
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSingle End Extensions
- Spindle Included?No
Related Products
Single End Extension
CPI-ES10-100-19 - Single End 1In Dia Bore 19In L
Single End Extension
CPI-ES10-100-26 - ES Ø25mm/1.00 inch Rod End Extensions
Single End Extension
CPI-ES10-100-20 - Single End 1In Dia Bore 20In L
Single End Extension
CPI-ES10-100-11 - Single End 1In Dia Bore 11In L
Single End Extension
CPI-ES10-100-16 - Single End 1In Dia Bore 16In L
Single End Extension
CPI-ES10-100-08 - Single End 1In. Dia Bore 8In. L
Single End Extension
CPI-ES10-100-03 - Single End 1In Dia Bore 3In L
Single End Extension
CPI-ES10-100-15 - Single End 1In Dia Bore 15In L
Single End Extension
CPI-ES10-100-05 - Single End 1In Dia Bore 5In L
Single End Extension
CPI-ES10-150-09 - Single End 1.5In. Dia Bore 9In. L
Single End Extension
CPI-ES10-100-19 - Single End 1In Dia Bore 19In L
Single End Extension
CPI-ES10-100-26 - ES Ø25mm/1.00 inch Rod End Extensions