
SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

Visit Product Series:
Round Tooling-Single-End ExtensionUnit View
Dimensions / Applications
- Length (in)18
- Weight (lb)1.49
Technical Details
- Maximum Static Clamp Load (ft lb)200
- Supplied?No
- Tube Size1.50 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSingle End Extensions
- Spindle Included?No
Related Products
Single End Extension
CPI-ES10-150-19 - ES Ø40mm/1.50 inch Rod End Extensions
Single End Extension
CPI-ES10-150-17 - ES Ø40mm/1.50 inch Rod End Extensions
Single End Extension
CPI-ES10-150-16 - Single End 1.5In. Dia Bore 16In. L
Single End Extension
CPI-ES10-150-26 - ES Ø40mm/1.50 inch Rod End Extensions
Single End Extension
CPI-ES10-150-25 - ES Ø40mm/1.50 inch Rod End Extensions
Single End Extension
CPI-ES10-150-14 - Single End 1.5In. Dia Bore 14In. L
Single End Extension
CPI-ES10-150-28 - ES Ø40mm/1.50 inch Rod End Extensions
Single End Extension
CPI-ES10-150-09 - Single End 1.5In. Dia Bore 9In. L
Single End Extension
CPI-ES10-150-12 - Single End 1.5In. Dia Bore 12In. L
Single End Extension
CPI-ES10-100-19 - Single End 1In Dia Bore 19In L
Single End Extension
CPI-ES10-150-19 - ES Ø40mm/1.50 inch Rod End Extensions
Single End Extension
CPI-ES10-150-17 - ES Ø40mm/1.50 inch Rod End Extensions