
SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

Visit Product Series:
Round Tooling-Single-End ExtensionUnit View
Dimensions / Applications
- Length (in)21
- Weight (lb)1.69
Technical Details
- Maximum Static Clamp Load (ft lb)200
- Supplied?No
- Tube Size1.50 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSingle End Extensions
- Spindle Included?No
Related Products
Single End Extension
CPI-ES10-150-18 - ES Ø40mm/1.50 inch Rod End Extensions
Single End Extension
CPI-ES10-150-25 - ES Ø40mm/1.50 inch Rod End Extensions
Single End Extension
CPI-ES10-150-13 - Single End 1.5In. Dia Bore 13In. L
Single End Extension
CPI-ES10-150-15 - Single End 1.5In. Dia Bore 15In. L
Single End Extension
CPI-ES10-150-03 - Single End 1.5In. Dia Bore 3In. L
Single End Extension
CPI-ES10-100-26 - ES Ø25mm/1.00 inch Rod End Extensions
Single End Extension
CPI-ES10-100-28 - ES Ø25mm/1.00 inch Rod End Extensions
Single End Extension
CPI-ES10-100-27 - ES Ø25mm/1.00 inch Rod End Extensions
Single End Extension
CPI-ES10-100-19 - Single End 1In Dia Bore 19In L
Single End Extension
CPI-ES10-100-18 - Single End 1In Dia Bore 18In L
Single End Extension
CPI-ES10-150-18 - ES Ø40mm/1.50 inch Rod End Extensions
Single End Extension
CPI-ES10-150-25 - ES Ø40mm/1.50 inch Rod End Extensions