
SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

Visit Product Series:
Round Tooling-Single-End ExtensionUnit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeSingle End Extensions
- Spindle Included?No
Related Products
Single End Extension
CPI-ES10-L10-16 - 1 inch LINK END SINGLE END EXTENSION
Single End Extension
CPI-ES10-L10-10 - 1 inch LINK END SINGLE END EXTENSION
Single End Extension
CPI-ES10-L10-06 - 1 inch LINK END SINGLE END EXTENSION
Single End Extension
CPI-ES10-100-16 - Single End 1In Dia Bore 16In L
Single End Extension
CPI-ES10-100-23 - ES Ø25mm/1.00 inch Rod End Extensions
Single End Extension
CPI-ES10-100-11 - Single End 1In Dia Bore 11In L
Single End Extension
CPI-ES10-100-19 - Single End 1In Dia Bore 19In L
Single End Extension
CPI-ES10-100-15 - Single End 1In Dia Bore 15In L
Single End Extension
CPI-ES10-100-20 - Single End 1In Dia Bore 20In L
Single End Extension
CPI-ES10-100-26 - ES Ø25mm/1.00 inch Rod End Extensions
Single End Extension
CPI-ES10-L10-16 - 1 inch LINK END SINGLE END EXTENSION
Single End Extension
CPI-ES10-L10-10 - 1 inch LINK END SINGLE END EXTENSION