Destaco Logo

SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

AC-SA10-100-B112-05 - Accessory Clamp Extended 25.4mm (1In) To 28.58mm (1.13 inch) Sphere X 125mm (4.9In) Lg.

Visit Product Series:

Round Tooling-Swivel Arms

Unit View

Dimensions / Applications

  • Length (in)4.92
  • Weight (lb)0.82

Technical Details

  • Maximum Static Clamp Load (ft lb)111
  • MountingB112 Spherical Ball Mount
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSwivel Arm Accessory Mount
  • Spindle Included?No