Destaco Logo

SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

AC-SA25-25M-B112-125 - Accessories For Mount Swivel Arms

Visit Product Series:

Round Tooling-Swivel Arms

Unit View

Dimensions / Applications

  • Length (in)4.92
  • Weight (lb)0.82

Technical Details

  • Maximum Static Clamp Load (ft lb)111
  • MountingB112 Spherical Ball Mount
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeAccessories For Mount Swivel Arms
  • Spindle Included?No