
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

Unit View
Dimensions / Applications
- Length (in)4.09
- Weight (lb)0.78
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.75
- Maximum Static Clamp Load (ft lb)200
- Apple Core Size19
- Supplied?No
- Tube Size40 mm
Product Information
- BrandDESTACO
- FinishBlue
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No
Related Products
Swivel Arms
CPI-200-25-SA - Swivel Arm 25mm Version