
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

Unit View
Dimensions / Applications
- Length (in)5.37
- Weight (lb)0.86
Technical Details
- Maximum Static Clamp Load (ft lb)200
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- FinishBlue
- MaterialAluminum
- Product TypeBall End Swivel Arm 25Mm Series
- Spindle Included?No
Related Products
Swivel Arms
CPI-100-25-SA-B112 - Swivel Arm
Swivel Arms
CPI-200-25M50-MSA - Swivel Arm
Swivel Arms
CPI-200-20M50-MSA - Swivel Arm 200mm
Swivel Arms
CPI-SA25-25-25-75 - Swivel Arm
Swivel Arms
CPI-130-45B-CSA - Body Builder Swivel Arm