Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Swivel Arms
CPI-200-20M20M-MSA - 20mm TO 20mm SWIVEL ARM ASSin.Y
CPI-200-20M20M-MSA - 20mm TO 20mm SWIVEL ARM ASSin.Y
Visit Product Series:
Round Tooling-Swivel Arms
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Swivel Arm
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Swivel Arms
CPI-300-20M20M-MSA - 20mm TO 20mm SWIVEL ARM ASSin.Y
Add to quote
Explore
Swivel Arms
CPI-400-20M20M-MSA - 20mm TO 20mm SWIVEL ARM ASSin.Y
Add to quote
Explore
Swivel Arms
CPI-600-20M20M-MSA - 20mm TO 20mm SWIVEL ARM ASSin.Y
Add to quote
Explore
Swivel Arms
CPI-200-20M50-MSA - Swivel Arm 200mm
Add to quote
Explore
Swivel Arms
CPI-500-20M20M-MSA - 20mm TO 20mm SWIVEL ARM ASSin.Y
Add to quote
Explore
Swivel Arms
CPI-400-20M19M-MSA - Micro Tool Swivel Arm 20mm to 19mm (Applecore)
Add to quote
Explore
Swivel Arms
CPI-200-20M19M-MSA - Micro Tool Swivel Arm 20mm to 19mm (Applecore)
Add to quote
Explore
Swivel Arms
CPI-600-20M19M-MSA - Micro Tool Swivel Arm 20mm to 19mm (Applecore)
Add to quote
Explore
Swivel Arms
CPI-400-20M50-MSA - Swivel Arm
Add to quote
Explore
Swivel Arms
CPI-500-20M19M-MSA - Micro Tool Swivel Arm 20mm to 19mm (Applecore)
Add to quote
Explore
Swivel Arms
CPI-300-20M20M-MSA - 20mm TO 20mm SWIVEL ARM ASSin.Y
Add to quote
Explore
Swivel Arms
CPI-400-20M20M-MSA - 20mm TO 20mm SWIVEL ARM ASSin.Y
Add to quote
Explore