
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

Unit View
Dimensions / Applications
- Length (in)8.31
- Weight (lb)1.25
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)200
- Supplied?No
- Tube Size40 mm
Product Information
- BrandDESTACO
- FinishBlue
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No