
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

Unit View
Dimensions / Applications
- Length (in)5
- Weight (lb)0.25
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.5
- Maximum Static Clamp Load (ft lb)120
- Apple Core Size12.7
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No
Related Products
Swivel Arms
CPI-500-20M50-MSA - Swivel Arm
Swivel Arms
CPI-500-7550-MSA - Swivel Arm
Swivel Arms
CPI-400-25M50-MSA - Swivel Arm
Swivel Arms
CPI-500-7575-MSA - Swivel Arm
Swivel Arms
CPI-400-20M50-MSA - Swivel Arm
Swivel Arms
CPI-400-1050-MSA - Swivel Arm
Swivel Arms
CPI-200-20M50-MSA - Swivel Arm 200mm
Swivel Arms
CPI-500-20M50-MSA - Swivel Arm
Swivel Arms
CPI-500-7550-MSA - Swivel Arm