Destaco Logo

SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

Default Image

Visit Product Series:

Round Tooling-Swivel Arms

Unit View

Dimensions / Applications

  • Length (in)6
  • Weight (lb)0.26

Technical Details

  • Apple Core (in)0.5
  • Maximum Static Clamp Load (ft lb)120
  • Apple Core Size12.7
  • Supplied?No
  • Tube Size20 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSwivel Arm
  • Spindle Included?No