
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

Unit View
Dimensions / Applications
- Length (in)6
- Weight (lb)0.27
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.5
- Maximum Static Clamp Load (ft lb)120
- Apple Core Size12.7
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No
Related Products
Swivel Arms
CPI-300-25M50-MSA - Swivel Arm
Swivel Arms
CPI-300-20M50-MSA - Swivel Arm
Swivel Arms
CPI-200-25M50-MSA - Swivel Arm