Destaco Logo

SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

Default Image

Visit Product Series:

Round Tooling-Swivel Arms

Unit View

Dimensions / Applications

  • Length (in)6.72
  • Weight (lb)1.05
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Maximum Static Clamp Load (ft lb)200
  • Apple Core Size19
  • Supplied?No
  • Tube Size1.50 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSwivel Arm
  • Spindle Included?No