
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

Unit View
Dimensions / Applications
- Length (in)3.67
- Weight (lb)2.6
Technical Details
- Tube Combinations (in)1.50 / 1.50
- Supplied?No
- Tube Size1.50 in / 1.50 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No