
MODULAR, CAM-STYLE PRESSROOM GRIPPER FOR METAL SHEETS – 84A3 SERIES

Unit View
Dimensions / Applications
- Weight (lb)2.86
- Product ApplicationHANDLING
Technical Details
- Grip Force (lbf)337
- ConfigurationFixed Lower Jaw
- Port SizeG1/8
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeSheet Metal Gripper
- Spindle Included?No
Related Products
84A2-1 Series
84A2X140000000 - Cam-Type Sheet Metal Gripper
84A2-1 Series
84A2X1100V0000 - Cam-Type Sheet Metal Gripper
84A2-1 Series
84A2X180000000 - Cam-Type Sheet Metal Gripper
84A2-1 Series
84A2X160000000 - Cam-Type Sheet Metal Gripper
84A2-1 Series
84A2X11D500000 - Cam-Type Sheet Metal Gripper