
MODULAR, CAM-STYLE PRESSROOM GRIPPER FOR METAL SHEETS – 84L2-1 SERIES

Visit Product Series:
Sheet Metal Grippers-84L2-1Unit View
Dimensions / Applications
- Weight (lb)0.88
Technical Details
- Grip Force (lbf)17
- ConfigurationFixed Lower Jaw
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeSheet Metal Gripper
- Spindle Included?No
Related Products
84L2-1 Series
84L2-140000000 - Gripper, Straight Design, Right
84L2-1 Series
84L2-160000000 - Gripper, Straight Design, Leftt
84L2-1 Series
84L2-11000BABA - Cam-Type Sheet Metal Gripper
84L2-1 Series
84L2-11000KFKF - Cam-Type Sheet Metal Gripper