
MODULAR, CAM-STYLE PRESSROOM GRIPPER FOR METAL SHEETS – 84L2-1 SERIES

Visit Product Series:
Sheet Metal Grippers-84L2-1Unit View
Dimensions / Applications
- Weight (lb)0.81
- Product ApplicationHANDLING
Technical Details
- Grip Force (lbf)17
- ConfigurationFixed Lower Jaw
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeSheet Metal Gripper
- Spindle Included?No
Related Products
84L2-1 Series
84L2-140000000 - Gripper, Straight Design, Right
84L3-2 Series
84L3-2100A0000 - Cam-Type Sheet Metal Gripper
84L2-1 Series
84L2-14000BABA - Cam-Type Sheet Metal Gripper
84L2-1 Series
84L2-16000KFKF - Cam-Type Sheet Metal Gripper
84L3-2 Series
84L3-21A900000 - Cam-Type Sheet Metal Gripper
84L2-1 Series
84L2-11000BABA - Cam-Type Sheet Metal Gripper
84L2-1 Series
84L2-11000KFKF - Cam-Type Sheet Metal Gripper
84L3-2 Series
84L3-21003AAAA - Cam-Type Sheet Metal Gripper
84L2-1 Series
84L2-16D40BABA - Cam-Type Sheet Metal Gripper
84L2-1 Series
84L2-140000000 - Gripper, Straight Design, Right