
ACCESSORIES FOR PRESSROOM GRIPPERS - TEETH CONFIGURATIONS|MATERIALS, MOUNTS, SENSORS & MORE!

Visit Product Series:
Sheet Metal Grippers-AccessoriesUnit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeSensor Kit
- BrandDESTACO
- Product TypePart Present Sensor
- Series Used On84N5
- Spindle Included?No
- Used With Model/Series84N5 Series
Related Products
Sheet Metal Gripper Accessories
8EA-1023-1 - Kit; Optical Part Present Sensor
Sheet Metal Gripper Accessories
8EA-1024001 - Sensor, 84N, Inductive Part Present ,Pnp
Sheet Metal Gripper Accessories
8EA-1027-1 - Kit,Inductive Part Present Sensor,Pnp,90 Degree,84N
Sheet Metal Gripper Accessories
8EA-1025-1 - Kit,Inductive Part Present Sensor,Npn,Straight,84N
Pneumatic Power Clamps Accessories
8EA-033-2 - Inductive Sensing System with M12x1 Cable Connector
Pneumatic Power Clamps Accessories
8EA-023-2 - Inductive Sensing System with M8x1 Connector
Sheet Metal Gripper Accessories
8EA-1052-1 - PNP Magneto-Resistive Dual Sensor Kit
Sheet Metal Gripper Accessories
8EA-1028-1 - Kit,Inductive Part Present Sensor,Npn,90 Degree,84N
Pneumatic Power Clamps Accessories
8EA-030-1 - Inductive Sensing System with M12x1 Connector
Pneumatic Power Clamps Accessories
8EA-161-1 - Inductive Sensing System with M12x1 Connector
Sheet Metal Gripper Accessories
8EA-1023-1 - Kit; Optical Part Present Sensor
Sheet Metal Gripper Accessories
8EA-1024001 - Sensor, 84N, Inductive Part Present ,Pnp