
Pneumatic Single-Action Hold Down Clamp for Compact Mounting – 800 & 1200 Series

Unit View
Dimensions / Applications
- Length (in)4.81
- Weight (lb)2.5
- Application - AssemblyFair/Medium
- Application - MachiningExcellent/High
- Application - WeldingFair/Medium
Technical Details
- Arm Stroke (in)0.5
- Clamping Range (in)0.9
- Exerting Force (lbf)800.0
- Inlet Pressure (PSI)70-150
- Air Port size1/4 NPT
Product Information
- Accessories800-00
- BrandDESTACO
- Product TypePneumatic Retractor Clamp
- Spindle Included?No
Related Products
800/1200 Series
800-E - Pneumatic Retractor Clamp
800/1200 Series
1200 - PNEUMATIC CLAMP